Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | AIR OPERATED | Air operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil Rating | NONE | None |
| Design Series | 10 SERIES | 10 Series |
| Electrical Connection | NONE | None |
| Flow rate upto GPM | 29.0 | |
| Flow rate upto LPM | 110.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Indicator Light | NO | No |
| Interface | ISO4401-05 | ISO4401-05 |
| Manual override | NONE | None |
| Model Code 1 | DG18V4012C10S551 | |
| Performance | STANDARD PERFORMANCE | Standard performance |
| Pressure rating BAR | 315 | |
| Pressure rating PSI | 4500 | |
| Product height in | 2.890 | |
| Product length in | 8.490 | |
| Product length mm | 215.646 | |
| Product width in | 2.750 | |
| Product width mm | 69.85 | |
| Seal type | BUNA-N | Buna-N |
| Solenoid Energising ID | NONE | None |
| Special features | VENT HOLES REMOVED | Vent holes removed and pilot connection on end of housing |
| Spool Position Monitor | NO | No |
| Spool Type | SPOOL 2 | Spool 2 |
| Spring Arrangement | SPRING CENTRED | Spring centred |
| Stage | SINGLE STAGE | Single stage |
| Surge Suppr Damper | NO | No |
| Tank port rating BAR | 70.0 | |
| Tank port rating PSI | 1000 | |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | DIRECTIONAL CONTROL VALVE | Directional control valve |
| Working temp max C | 65 | |
| Working temp max F | 150 | |
| Working temp min C | -18 | |
| Working temp min F | 0 |
