Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | SOLENOID OPERATED | Solenoid operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil Rating | 220 VAC 50HZ/240 VAC 60HZ | 220 VAC 50 Hz/240 VAC 60 Hz |
| Design Series | 60 SERIES | 60 Series |
| Electrical Connection | ISO 4400 (DIN 43650) CONNECTOR | ISO 4400 (Din 43650) connector |
| Energ Time | 20-40 MS | 20-40 ms |
| Flow rate upto GPM | 25.0 | |
| Flow rate upto LPM | 95.0 | |
| Fluid Cleanliness | 20/18/15 MICRON | 20/18/15 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Indicator Light | NO | No |
| Interface | ISO4401-05 | ISO4401-05 |
| Manual override | NONE | None |
| Model Code 1 | F15DG4S4012CUD60S640 | |
| Performance | STANDARD PERFORMANCE | Standard performance |
| Pressure rating BAR | 250 | |
| Pressure rating PSI | 3600 | |
| Product height in | 3.850 | |
| Product length in | 8.360 | |
| Product length mm | 212.344 | |
| Product width in | 2.810 | |
| Product width mm | 71.374 | |
| Seal type | SPECIAL NITRILE | Special nitrile |
| Solenoid Energising ID | STANDARD AS PER ANSI B93 9 | Standard as per ANSI B93 9 |
| Special features | IMPROVED CORROSION PROTECTION | Improved corrosion protection |
| Spool Position Monitor | NO | No |
| Spool Type | SPOOL 2 | Spool 2 |
| Spring Arrangement | SPRING CENTRED, THREE POSITION | Spring centred, three position |
| Stage | SINGLE STAGE | Single stage |
| Surge Suppr Damper | NO | No |
| Tank port rating BAR | 70.0 | |
| Tank port rating PSI | 1000 | |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | DIRECTIONAL CONTROL VALVE | Directional control valve |
| Working temp max C | 135 | |
| Working temp max F | 275 | |
| Working temp min C | -54 | |
| Working temp min F | -65 |