Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | PILOT OPERATED | Pilot operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design Series | 10 SERIES | 10 Series |
| Ext pilot pressure | EXTERNAL | External |
| Flow rate upto GPM | 290.0 | |
| Flow rate upto LPM | 1100.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Gauge Port Thread Type | 0.4375 - 20 UNF, SAE THREAD | 0.4375 - 20 UNF, SAE Thread |
| Indicator Light | YES | Yes |
| Int pilot drain | EXTERNAL | External |
| Interface | ISO4401-10 | ISO4401-10 |
| Manual override | PLAIN | Plain |
| Model Code 1 | DG5V10W0AEMPA5WLH | |
| Pressure rating BAR | 350 | |
| Pressure rating PSI | 5000 | |
| Product height in | 10.020 | |
| Product height mm | 254.508 | |
| Product length in | 16.500 | |
| Product length mm | 419.100 | |
| Product width in | 7.500 | |
| Product width mm | 190.5 | |
| Seal type | BUNA-N | Buna-N |
| Solenoid Energising ID | STANDARD AS PER ANSI B93 9 | Standard as per ANSI B93 9 |
| Spool Type | SPOOL 0 | Spool 0 |
| Spring Arrangement | SPRING OFFSET | Spring offset |
| Stage | TWO STAGE | Two stage |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | DIRECTIONAL CONTROL VALVE | Directional control valve |
