Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Coil Rating | 110 VAC 50Hz/120 VAC 60Hz |
| Design Series | 10 Series |
| Fluid cleanliness | 20/18/15 micron |
| Fluid compatibility | Petroleum oils |
| Indicator light | No |
| Manual override | Plain |
| Model Code 1 | DG4V4018C212VMU12BB410 |
| Performance | Standard performance |
| Pressure rating BAR | 315 |
| Pressure rating PSI | 4500 |
| Seal type | Buna-N |
| Solenoid Energising ID | Sol A port A/Sol B port B |
| Spool Type | Spool 8 |
| Spring arrangement | Spring centred |
| Tank port rating BAR | 70.0 |
| Tank port rating PSI | 1000 |
| Valve mount type | Subplate/manifold mounted |
| Valve Type | Directional control valve |