DG5V-8-H-R-9C-T-S-M-FW-G -10-EN571, DG5V8HR9CTSMFWG10EN571-product-details

DG5V-8-H-R-9C-T-S-M-FW-G -10-EN571, DG5V8HR9CTSMFWG10EN571

02-402765

Model code: DG5V8HR9CTSMFWG10EN571


Tools

Product specifications

Characteristic
Value
Actuation typePilot operated
BrandVickers by Danfoss
Coil Rating12 VDC
Design Series10 Series
Electrical ConnectionFlying lead 1/2" NPT housing
Ext pilot pressureInternal
Flow rate upto GPM185.0
Flow rate upto LPM700.0
Fluid cleanliness19/17/14 micron
Fluid compatibilityPetroleum oils
Gauge Port Thread Type0.4375 - 20 UNF, SAE Thread
Indicator lightNo
Int pilot drainInternal
InterfaceISO4401-08
Manual overridePlain
Model Code 1DG5V8HR9CTSMFWG10EN571
PerformanceHigh performance
Power Consumption30 watt
Pressure rating BAR350
Pressure rating PSI5000
Product height in7.940
Product height mm201.676
Product length in10.440
Product length mm265.176
Product width in4.670
Product width mm118.618
Seal typeBuna-N
Solenoid Energising IDStandard as per ANSI B93 9
Special featuresAW (725 psi) pressure reducing module, pilot valve with black coils, painted black
Spool Position MonitorNo
Spool TypeSpool 9
Spring arrangementSpring centred
StageTwo stage
Surge Suppr DamperNo
Tank port rating BAR210
Tank port rating PSI3000
Valve mount typeSubplate/manifold mounted
Valve TypeDirectional control valve
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4