Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Lever/knob operated |
| Brand | Vickers by Danfoss |
| Coil Rating | None |
| Design Series | 60 Series |
| Electrical Connection | None |
| Flow rate upto GPM | 20.0 |
| Flow rate upto LPM | 75.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid Compatibility | Petroleum oils |
| Indicator light | No |
| Interface | ISO4401-03 |
| Manual override | None |
| Model Code 1 | DG17V36B60 |
| Performance | Standard performance |
| Pressure rating Bar | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 5.960 |
| Product length in | 5.960 |
| Product length mm | 151.384 |
| Product width in | 1.810 |
| Product width mm | 45.974 |
| Seal type | Viton |
| Solenoid Energising ID | None |
| Special Features | None |
| Spool Position Monitor | No |
| Spool Type | Spool 6 |
| Spring arrangement | Spring offset end to centre |
| Stage | Single stage |
| Surge Suppr Damper | No |
| Tank port rating BAR | 7 |
| Tank port rating PSI | 100 |
| Valve mount type | Subplate/manifold mounted |
| Valve Type | Directional control valve |
| Working temp max C | 65 |
| Working temp max F | 150 |
| Working temp min C | -18 |
| Working temp min F | 0 |
