Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 60 Series |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Interface | ISO4401-03 |
| Product height in | 2.010 |
| Product length in | 3.890 |
| Product length mm | 98.806 |
| Product width in | 1.880 |
| Product width mm | 47.752 |
| Seal type | Buna-N |
| Spool Type | Spool 2 |
| Spring arrangement | Spring offset end to end |
| Valve mount type | Subplate/manifold mounted |
| Valve Type | Directional control valve |