DG4V 3R 22A VM U HM7 60, DG4V3R22AVMUHM760-product-details

DG4V 3R 22A VM U HM7 60, DG4V3R22AVMUHM760

02-412015

Model code: DG4V3R22AVMUHM760


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeSOLENOID OPERATEDSolenoid operated
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil Rating24 VDC24 VDC
Design Series60 SERIES60 Series
Electrical ConnectionISO 4400 (DIN 43650) CONNECTORISO 4400 (Din 43650) connector
Energ Time60-40 MS60-40 ms
Flow rate upto GPM10.5
Flow rate upto LPM40.0
Fluid Cleanliness19/17/14 MICRON19/17/14 micron
Fluid compatibilityPETROLEUM OILSPetroleum oils
Indicator LightNONo
InterfaceISO4401-03ISO4401-03
Manual overridePLAINPlain
Model Code 1DG4V3R22AVMUHM760
PerformanceSTANDARD PERFORMANCEStandard performance
Power Consumption8 WATT8 watt
Pressure rating BAR350
Pressure rating PSI5000.00
Seal typeVITONWATER GLYCOL
Solenoid Energising IDSOLENOID A AT PORT A ENDSolenoid A at port A end
Special featuresNONENone
Spool Position MonitorNONo
Spool TypeSPOOL 22Spool 22
Spring ArrangementSPRING OFFSET END TO ENDSpring offset end to end
StageSINGLE STAGESingle stage
Surge Suppr DamperNONo
Tank port rating BAR210
Tank port rating PSI3000
Valve Mount TypeSUBPLATE/MANIFOLD MOUNTEDSubplate/manifold mounted
Valve TypeDIRECTIONAL CONTROL VALVEDirectional control valve
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4