
DG5V-7-6C-2-E-M-U-H7- 30, DG5V76C2EMUH730
02-412682
Model code: DG5V76C2EMUH730
Recommended replacement: 848AN00116A
02-412682
Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pilot operated |
| Brand | Vickers by Danfoss |
| Design Series | 30 Series |
| Electrical Connection | ISO 4400 (Din 43650) connector |
| Ext pilot pressure | External |
| Indicator light | No |
| Int pilot drain | External |
| Interface | ISO4401-07 |
| Manual override | Plain |
| Model Code 1 | DG5V76C2EMUH730 |
| Performance | Standard performance |
| Product height in | 8.740 |
| Product height mm | 221.996 |
| Product length in | 7.800 |
| Product length mm | 198.120 |
| Product width in | 3.650 |
| Product width mm | 92.710 |
| Seal type | Buna-N |
| Spool Control | Pilot choke adjustment |
| Spool Type | Spool 6 |
| Spring arrangement | Spring centred |
| Stage | Two stage |
| Valve mount type | Subplate/manifold mounted |
| Valve Type | Directional control valve |