DG4V 3 2A M U H7 60 P08EN163, DG4V32AMUH760P08EN163-product-details

DG4V 3 2A M U H7 60 P08EN163, DG4V32AMUH760P08EN163

02-414015

Model code: DG4V32AMUH760P08EN163


Tools

Product specifications

Characteristic
Value
Actuation typeSolenoid operated
BrandVickers by Danfoss
Coil Rating24 VDC
Design Series60 Series
Electrical connectionISO 4400 (Din 43650) connector
Energ Time45-28 ms
Flow rate upto GPM21.0
Flow rate upto LPM80.0
Fluid cleanliness19/17/14 micron
Fluid compatibilityPetroleum oils
Indicator LightNo
InterfaceISO4401-03
Manual overridePlain
Model Code 1DG4V32AMUH760P08EN163
Orifice port P mm0.8
PerformanceHigh performance
Power Consumption30 watt
Pressure ratiing PSI5000
Pressure rating BAR350
Seal typeViton
Solenoid Energising IDStandard as per ANSI B93 9
Special featuresDG5V 7 X2A T M U H5 40 P08 Hydac branded product using EN163 pilot valve with coil turned thru 90 degress towards T port
Spool Position MonitorNo
Spool TypeSpool 2
Spring ArrangementSpring offset end to end
StageSingle stage
Surge Suppr DamperNo
Tank port rating BAR210
Tank port rating PSI3000
Valve mount typeSubplate/manifold mounted
Valve typeDirectional control valve
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4