Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Hydraulic operated |
| Brand | Vickers by Danfoss |
| Coil Rating | None |
| Design Series | 60 Series |
| Electrical Connection | None |
| Flow rate upto GPM | 10.0 |
| Flow rate upto LPM | 38.0 |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid Compatibility | Petroleum oils |
| Indicator Light | No |
| Interface | ISO4401-03 |
| Manual override | None |
| Model Code 1 | DG3V32N7B60EN183 |
| Performance | High performance |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 2.010 |
| Product length in | 4.880 |
| Product length mm | 123.952 |
| Product width in | 1.880 |
| Product width mm | 47.752 |
| Seal Type | Buna-N |
| Solenoid Energising ID | None |
| Special Features | HNBR90 Interface seals |
| Spool Position Monitor | No |
| Spool Type | Spool 2 |
| Spring Arrangement | No spring detented |
| Stage | Single stage |
| Surge Suppr Damper | No |
| Tank port rating BAR | 210 |
| Tank port rating PSI | 3000 |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Directional control valve |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
