Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | PILOT OPERATED | Pilot operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil Rating | NONE | None |
| Design Series | 10 SERIES | 10 Series |
| Electrical Connection | NONE | None |
| Ext pilot pressure | EXTERNAL | External |
| Flow rate upto GPM | 185.0 | |
| Flow rate upto LPM | 700.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Gauge Port Thread Type | 0.4375 - 20 UNF, SAE THREAD | 0.4375 - 20 UNF, SAE Thread |
| Indicator Light | NO | No |
| Int pilot drain | EXTERNAL | External |
| Interface | ISO4401-08 | ISO4401-08 |
| Manual override | NONE | None |
| Model Code 1 | DG3V88C10EN183 | |
| Performance | HIGH PERFORMANCE | High performance |
| Pressure rating BAR | 350 | |
| Pressure rating PSI | 5000.00 | |
| Product height in | 6.810 | |
| Product length in | 16.370 | |
| Product length mm | 415.798 | |
| Product width in | 4.600 | |
| Product width mm | 116.840 | |
| Seal type | BUNA-N | Buna-N |
| Solenoid Energising ID | NONE | None |
| Special features | HNBR90 INTERFACE SEALS | HNBR90 Interface seals |
| Spool Position Monitor | NO | No |
| Spool Type | SPOOL 8 | Spool 8 |
| Spring Arrangement | SPRING CENTRED | Spring centred |
| Stage | TWO STAGE | Two stage |
| Surge Suppr Damper | NO | No |
| Tank port rating BAR | 350.0 | |
| Tank port rating PSI | 5000 | |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | DIRECTIONAL CONTROL VALVE | Directional control valve |
| Working temp max C | 70 | |
| Working temp max F | 158 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
