Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Lever/knob operated |
| Brand | Vickers by Danfoss |
| Coil Rating | None |
| Design Series | 60 Series |
| Electrical connection | None |
| Flow rate upto GPM | 20.0 |
| Flow rate upto LPM | 75.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Indicator Light | No |
| Interface | ISO4401-03 |
| Manual override | None |
| Model Code 1 | DG17V36N60 |
| Performance | Standard performance |
| Pressure rating Bar | 350 |
| Pressure rating PSI | 5000.00 |
| Solenoid Energising ID | None |
| Spool Position Monitor | No |
| Spool Type | Spool 6 |
| Spring Arrangement | No spring detented |
| Stage | Single stage |
| Surge Suppr Damper | No |
| Tank port rating BAR | 7 |
| Tank port rating PSI | 100 |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Directional control valve |
| Working temp max C | 65 |
| Working temp max F | 150 |
| Working temp min C | 18 |
| Working temp min F | 0 |