Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Design Series | 69 Series |
| Interface | ISO4401-03 |
| Spool Type | Spool 2 |
| Spring Arrangement | Spring offset end to end LH |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Directional control valve |