Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Coil Rating | 24 VDC |
| Design series | 29 Series |
| Electrical Connection | ISO 4400 (Din 43650) connector |
| Fluid cleanliness | 19/17/14 micron |
| Fluid Compatibility | Petroleum oils |
| Interface | ISO4401-05 |
| Manual override | Plain |
| Pressure rating Bar | 315 |
| Pressure rating PSI | 4500 |
| Seal Type | Buna-N |
| Solenoid Energising ID | Standard as per ANSI B93 9 |
| Spool Type | Spool 2 |
| Spring Arrangement | Spring centred |
| Stage | Single stage |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Directional control valve |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |