Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Design Series | 29 Series |
| Interface | ISO4401-05 |
| Solenoid Energising ID | Sol A port A/Sol B port B |
| Spool Type | Spool 6 |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Directional control valve |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |