Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid operated |
| Coil Rating | 110 VAC 50Hz/120 VAC 60Hz |
| Design Series | 60 Series |
| Electrical connection | Flying lead wired terminalblock & 1/2" NPT thread wiring housing |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Indicator Light | Yes |
| Interface | ISO4401-03 |
| Manual override | Plain |
| Performance | High performance |
| Seal type | Buna-N |
| Solenoid Energising ID | Standard as per ANSI B93 9 |
| Spool Type | Spool 2 |
| Spring Arrangement | Spring offset |
| Stage | Single stage |
| Tank port rating BAR | 160 |
| Tank port rating PSI | 2320 |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Directional control valve |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |