Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pilot operated |
| Brand | Vickers by Danfoss |
| Coil Rating | 110 VAC 50Hz/120 VAC 60Hz |
| Design Series | 11 Series |
| Electrical connection | Flying lead 1/2" NPT housing |
| Ext pilot pressure | Internal |
| Flow rate upto GPM | 290.0 |
| Flow rate upto LPM | 1100.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Gauge Port Thread Type | 0.4375 - 20 UNF, SAE Thread |
| Indicator Light | No |
| Int pilot drain | External |
| Interface | ISO4401-10 |
| Manual override | Plain |
| Performance | High performance |
| Power Consumption | 49VA 50HZ - 48VA 60HZ |
| Pressure ratiing PSI | 5000 |
| Pressure rating BAR | 350 |
| Seal type | Buna-N |
| Solenoid Energising ID | Standard as per ANSI B93 9 |
| Special features | None |
| Spool Position Monitor | No |
| Spool Type | Spool 2 |
| Spring Arrangement | Spring offset |
| Stage | Two stage |
| Surge Suppr Damper | No |
| Tank port rating BAR | 210.0 |
| Tank port rating PSI | 3000 |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Directional control valve |
| Working temp max C | 65 |
| Working temp max F | 150 |
| Working temp min C | -20 |
| Working temp min F | -4 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |