Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Coil Rating | 24 VDC |
| Design Series | 22 Series |
| Electrical Connection | ISO 4400 (Din 43650) connector |
| Flow rate upto GPM | 32.0 |
| Flow rate upto LPM | 120.0 |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid Compatibility | Petroleum oils |
| Indicator Light | No |
| Interface | ISO4401-05 |
| Manual override | Plain |
| Model Code 1 | DG4V520CVMUH722 |
| Performance | High performance |
| Power Consumption | 38 watt |
| Pressure rating BAR | 315 |
| Pressure rating PSI | 4500 |
| Seal Type | Viton |
| Solenoid Energising ID | Sol A port A/Sol B port B |
| Special Features | None |
| Spool Position Monitor | Yes |
| Spool Type | Spool 20 |
| Spring Arrangement | Spring centred |
| Stage | Single stage |
| Surge Suppr Damper | No |
| Tank port rating BAR | 210 |
| Tank port rating PSI | 3000 |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Directional control valve |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |