Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Hydraulic operated |
| Brand | Vickers by Danfoss |
| Coil Rating | None |
| Electrical Connection | None |
| Ext pilot pressure | External |
| Flow rate upto GPM | 79.0 |
| Flow rate upto LPM | 300.0 |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid Compatibility | Petroleum oils |
| Indicator Light | No |
| Int pilot drain | Internal |
| Interface | ISO4401-07 |
| Manual override | None |
| Model Code 1 | F3DG3V72C330 |
| Performance | High performance |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Seal Type | Viton |
| Solenoid Energising ID | None |
| Special Features | None |
| Spool Control | Stroke/Pilot choke adjustment |
| Spool Position Monitor | No |
| Spool Type | Spool 2 |
| Spring Arrangement | Spring centred |
| Stage | Two stage |
| Surge Suppr Damper | No |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Directional control valve |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |