Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Hydraulic operated |
| Brand | Vickers by Danfoss |
| Coil Rating | None |
| Design Series | 30 Series |
| Flow rate upto GPM | 80.0 |
| Flow rate upto LPM | 300.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Indicator light | No |
| Interface | ISO4401-07 |
| Model Code 1 | DG3V7521C30 |
| Performance | High performance |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000.00 |
| Seal Type | Buna-N |
| Special features | None |
| Spool Position Monitor | No |
| Spool Type | Spool 521 |
| Spring arrangement | Spring centred |
| Stage | Two stage |
| Valve mount type | Subplate/manifold mounted |
| Valve Type | Directional control valve |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |