Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | SOLENOID OPERATED | Solenoid operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil Rating | 12 VDC | 12 VDC |
| Design Series | 66 SERIES | 66 Series |
| Electrical Connection | MOULDED DEUTSCH CONNECTOR | Moulded Deutsch connector |
| Energ Time | 60-40 MS | 60-40 ms |
| Flow rate upto GPM | 21.0 | |
| Flow rate upto LPM | 80.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Indicator Light | NO | No |
| Interface | ISO4401-03 | ISO4401-03 |
| Manual override | PLAIN | Plain |
| Model Code 1 | DG4V3M8BVMKUP5G766 | |
| Performance | HIGH PERFORMANCE | High performance |
| Power Consumption | 30 WATT | 30 watt |
| Pressure rating BAR | 350 | |
| Pressure rating PSI | 5000.00 | |
| Seal type | VITON | WATER GLYCOL |
| Solenoid Energising ID | SOLENOID B AT PORT B END | Solenoid B at port B end |
| Special features | 480 HOURS CORROSION PROTECTION | 480 hours corrosion protection |
| Spool Position Monitor | NO | No |
| Spool Type | SPOOL 8 | Spool 8 |
| Spring Arrangement | SPRING OFFSET END TO CENTRE | Spring offset end to centre |
| Stage | SINGLE STAGE | Single stage |
| Surge Suppr Damper | NO | No |
| Tank port rating BAR | 210 | |
| Tank port rating PSI | 3000 | |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | DIRECTIONAL CONTROL VALVE | Directional control valve |
| Working temp max C | 70 | |
| Working temp max F | 158 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |