Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Coil Rating | 24 VDC |
| Design Series | 66 Series |
| Electrical connection | Moulded Deutsch connector |
| Energ Time | 60-40 ms |
| Flow rate upto GPM | 21.0 |
| Flow rate upto LPM | 80.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Indicator Light | No |
| Interface | ISO4401-03 |
| Manual override | Plain |
| Model Code 1 | DG4V3M2ALMKUP5H766 |
| Performance | High performance |
| Power Consumption | 30 watt |
| Pressure ratiing PSI | 5000.00 |
| Pressure rating BAR | 350 |
| Product height in | 3.420 |
| Product width in | 1.880 |
| Product width mm | 47.752 |
| Seal type | Viton |
| Solenoid Energising ID | Standard as per ANSI B93 9 |
| Special features | 480 hours corrosion protection |
| Spool Position Monitor | No |
| Spool Type | Spool 2 |
| Spring Arrangement | Spring offset end to end LH |
| Stage | Single stage |
| Surge Suppr Damper | No |
| Tank port rating BAR | 210.0 |
| Tank port rating PSI | 3000 |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Directional control valve |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
