Product specifications
Characteristic | Value |
---|---|
Actuation Type | Solenoid operated |
Brand | Vickers by Danfoss |
Coil Rating | 24 VDC |
Design Series | 66 Series |
Electrical Connection | Moulded Deutsch connector |
Energ Time | 60-40 ms |
Flow rate upto GPM | 21.0 |
Flow rate upto LPM | 80.0 |
Fluid Cleanliness | 19/17/14 micron |
Fluid Compatibility | Petroleum Oils |
Indicator Light | No |
Interface | ISO4401-03 |
Manual override | Plain |
Model Code | DG4V3M22AMKUP5H766 |
Model Code 1 | DG4V3M22AMKUP5H766 |
Performance | High performance |
Power Consumption | 30 watt |
Pressure rating BAR | 350 |
Pressure rating PSI | 5000 |
Seal Type | Viton |
Solenoid Energising ID | Standard as per ANSI B93 9 |
Special Features | 480 hours corrosion protection |
Spool Position Monitor | No |
Spool Type | Spool 22 |
Spring Arrangement | Spring offset end to end |
Stage | Single stage |
Surge Suppr Damper | No |
Tank port rating BAR | 210 |
Tank port rating PSI | 3000 |
Valve Mount Type | Subplate/manifold mounted |
Valve Type | Directional control valve |
Working temp max C | 70 |
Working temp max F | 158 |
Working temp min C | -20 |
Working temp min F | -4 |