Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | PILOT OPERATED | Pilot operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design Series | 31 SERIES | 31 Series |
| Ext pilot pressure | INTERNAL | Internal |
| Indicator Light | NO | No |
| Int pilot drain | INTERNAL | Internal |
| Interface | ISO4401-07 | ISO4401-07 |
| Manual override | PLAIN | Plain |
| Model Code 1 | DG5V7M2ATMKUP5H731 | |
| Seal type | BUNA-N | Buna-N |
| Spool Type | SPOOL 2 | Spool 2 |
| Spring Arrangement | SPRING OFFSET END TO END | Spring offset end to end |
| Stage | TWO STAGE | Two stage |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | DIRECTIONAL CONTROL VALVE | Directional control valve |