Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | PILOT OPERATED | Pilot operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design Series | 70 SERIES | 70 Series |
| Electrical Connection | 1/2 IN. NPT FLYING LEAD | 1/2 in NPT flying lead |
| Ext pilot pressure | EXTERNAL | External |
| Flow rate upto GPM | 227.0 | |
| Flow rate upto LPM | 60.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Indicator Light | NO | No |
| Int pilot drain | INTERNAL | Internal |
| Interface | ISO4401-07 | ISO4401-07 |
| Manual override | PLAIN | Plain |
| Model Code 1 | F3DG5S4048C2ETVMFWD670 | |
| Pressure rating BAR | 210 | |
| Pressure rating PSI | 3000 | |
| Seal type | VITON | WATER GLYCOL |
| Solenoid Energising ID | SOL A PORT A/SOL B PORT B | Sol A port A/Sol B port B |
| Spool Control | PILOT CHOKE ADJUSTMENT | Pilot choke adjustment |
| Spool Type | SPOOL 8 | Spool 8 |
| Spring Arrangement | SPRING CENTRED | Spring centred |
| Stage | TWO STAGE | Two stage |
| Tank port rating BAR | 160.0 | |
| Tank port rating PSI | 2285 | |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | DIRECTIONAL CONTROL VALVE | Directional control valve |