Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Design series | 23 Series |
| Interface | ISO4401-05 |
| Model Code 1 | DG4V5M31BJMKUP5H723 |
| Spool Type | Spool 31 |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Directional control valve |