Product specifications
Characteristic | Value |
---|---|
Actuation type | Pilot operated |
Brand | Vickers by Danfoss |
Coil Rating | 24 VDC |
Design series | 50 Series |
Electrical connection | ISO 4400 (Din 43650) connector |
Ext pilot pressure | Internal |
Flow rate upto GPM | 79.0 |
Flow rate upto LPM | 300.0 |
Fluid cleanliness | 19/17/14 micron |
Fluid compatibility | Petroleum oils |
Indicator Light | No |
Int pilot drain | Internal |
Interface | ISO4401-07 |
Manual override | Plain |
Model Code | DG5V7Y2C3TMUH750 |
Model Code 1 | DG5V7Y2C3TMUH750 |
Performance | High performance |
Power Consumption | 30 watt |
Pressure ratiing PSI | 5000 |
Pressure rating BAR | 350 |
Seal type | Buna-N |
Solenoid Energising ID | Standard as per ANSI B93 9 |
Special features | None |
Spool Control | Stroke/Pilot choke adjustment |
Spool Position Monitor | No |
Spool type | Spool Y2 |
Spring Arrangement | Spring centred |
Stage | Two stage |
Surge Suppr Damper | No |
Tank port rating BAR | 210 |
Tank port rating PSI | 3000 |
Valve mount type | Subplate/manifold mounted |
Valve type | Directional control valve |
Working temp max C | 70 |
Working temp max F | 158 |
Working temp min C | -20 |
Working temp min F | -4 |