DG5V-10-H-2N-2-M-U-H-11, DG5V10H2N2MUH11-product-details

DG5V-10-H-2N-2-M-U-H-11, DG5V10H2N2MUH11

12024726

Model code: DG5V10H2N2MUH11


Tools

Product specifications

Characteristic
Value
Actuation typePilot operated
BrandVickers by Danfoss
Design Series11 Series
Ext pilot pressureInternal
Flow rate upto GPM290.0
Flow rate upto LPM1100.0
Fluid cleanliness19/17/14 micron
Fluid CompatibilityPetroleum oils
Gauge Port Thread Type0.4375 - 20 UNF, SAE Thread
Int pilot drainExternal
InterfaceISO4401-10
Manual overridePlain
Model Code 1DG5V10H2N2MUH11
PerformanceHigh performance
Pressure rating Bar350
Pressure rating PSI5000.00
Seal typeBuna-N
Solenoid Energising IDStandard as per ANSI B93 9
Spool TypeSpool 2
StageTwo stage
Valve mount typeSubplate/manifold mounted
Valve typeDirectional control valve