Product specifications
Characteristic | Value | Description |
---|---|---|
Actuation Type | Pilot operated | |
Brand | Vickers by Danfoss | |
Coil Rating | 110 VAC 50Hz/120 VAC 60Hz | |
Design series | 11 Series | |
Electrical Connection | Fly.lead term. block 1/2" NPT | |
Ext pilot pressure | External | |
Flow rate upto GPM | 290.0 | |
Flow rate upto LPM | 1100.0 | |
Fluid cleanliness | 19/17/14 micron | |
Fluid compatibility | Petroleum oils | |
Indicator Light | Yes | |
Int pilot drain | External | |
Interface | ISO4401-10 | |
Manual override | Plain | |
Model Code 1 | DG5V10H8CEVMFTWLB11 | |
Performance | High performance | |
Power Consumption | 49VA 50HZ - 48VA60HZ | |
Pressure rating BAR | 350.00 | |
Pressure rating PSI | 5000.00 | |
Seal type | Buna-N | |
Solenoid Energising ID | Sol A port A/Sol B port B | |
Special features | None | |
Spool Position Monitor | No | |
Spool Type | Spool 8 | |
Spring Arrangement | Spring centred | |
Stage | Two stage | |
Surge Suppr Damper | No | |
Tank port rating BAR | 210 | |
Tank port rating PSI | 3000 | |
Valve Mount Type | Subplate/manifold mounted | |
Valve Type | Directional control valve | |
Working temp max C | 66 | |
Working temp max F | 150 | |
Working temp min C | -20 | |
Working temp min F | -4 |