Product specifications
Characteristic | Value | Description |
---|---|---|
Actuation Type | Pilot operated | |
Brand | Vickers by Danfoss | |
Coil Rating | 110 VAC 50Hz/120 VAC 60Hz | |
Design Series | 10 Series | |
Electrical Connection | Fly.lead term. block 1/2" NPT | |
Ext pilot pressure | Internal | |
Indicator Light | Yes | |
Int pilot drain | Internal | |
Interface | ISO4401-08 | |
Manual override | Plain | |
Model Code 1 | DG5V8H2CTKMFTWLB10 | |
Performance | High performance | |
Seal type | Buna-N | |
Solenoid Energising ID | Standard as per ANSI B93 9 | |
Spool Type | Spool 2 | |
Spring Arrangement | Spring centred | |
Stage | Two stage | |
Surge Suppr Damper | No | |
Valve Mount Type | Subplate/manifold mounted | |
Valve Type | Directional control valve |