DG5V-8-H-6N-E-K-M-FPBWL-B-10, DG5V8H6NEKMFPBWLB10-product-details

DG5V-8-H-6N-E-K-M-FPBWL-B-10, DG5V8H6NEKMFPBWLB10

12025594

Model code: DG5V8H6NEKMFPBWLB10


Tools

Product specifications

Characteristic
Value
Actuation typePilot operated
BrandVickers by Danfoss
Coil Rating110 VAC 50Hz/120 VAC 60Hz
Design Series10 Series
Ext pilot pressureExternal
Indicator LightYes
Int pilot drainExternal
InterfaceISO4401-08
Manual overridePlain
Model Code 1DG5V8H6NEKMFPBWLB10
PerformanceHigh performance
Seal typeBuna-N
Solenoid Energising IDStandard as per ANSI B93 9
Spool TypeSpool 2
Spring ArrangementTwo-position detented
StageTwo stage
Surge Suppr DamperNo
Valve mount typeSubplate/manifold mounted
Valve typeDirectional control valve