Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Pilot operated |
| Brand | Vickers by Danfoss |
| Design Series | 10 Series |
| Electrical Connection | ISO 4400 (Din 43650) connector |
| Ext pilot pressure | Internal |
| Indicator Light | No |
| Int pilot drain | Internal |
| Interface | ISO4401-08 |
| Manual override | Plain |
| Model Code 1 | DG5V8H2C2TMUC10 |
| Performance | High performance |
| Seal type | Buna-N |
| Solenoid Energising ID | Standard as per ANSI B93 9 |
| Spool Type | Spool 2 |
| Spring Arrangement | Spring centred |
| Stage | Two stage |
| Surge Suppr Damper | No |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Directional control valve |