Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pilot operated |
| Brand | Vickers by Danfoss |
| Design Series | 68 Series |
| Electrical Connection | ISO 4400 (Din 43650) connector |
| Ext pilot pressure | Internal |
| Indicator light | No |
| Int pilot drain | Internal |
| Interface | ISO4401-07 |
| Manual override | Plain |
| Model Code 1 | DG5V76CTMUH768 |
| Seal Type | Buna-N |
| Spool Type | Spool 6 |
| Spring arrangement | Spring centred |
| Stage | Two stage |
| Valve mount type | Subplate/manifold mounted |
| Valve Type | Directional control valve |