Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Design Series | 66 Series |
| Interface | ISO4401-03 |
| Model Code 1 | DG4V3M7BLMKUP5H766 |
| Spool Type | Spool 7 |
| Spring Arrangement | Spring offset end to centre LH |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Directional control valve |