Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Design Series | 50 Series |
| Indicator Light | Yes |
| Interface | ISO4401-05/NFPA D05 |
| Seal type | Buna-N |
| Spool Type | Spool 0 |
| Spring Arrangement | No spring detented |
| Stage | Single stage |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Directional control valve |