Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 40 Series |
| Model Code 1 | DG3S4042A40 |
| Product height in | 3.750 |
| Product length in | 4.810 |
| Product length mm | 122.174 |
| Product width in | 3.500 |
| Product width mm | 88.900 |
| Seal type | Buna-N |
| Spool Type | Spool 2 |
| Spring Arrangement | Spring offset end to end |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Directional control valve |
