Vickers by Danfoss DG4S4 Series Directional Control Valves Single Stage DG4S4WT018CH60 (RIGHT)

DG4S4LW 016C 50 Recommend 02-119590, DG4S4LW016C50

427237

Model code: DG4S4LW016C50


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeSOLENOID OPERATEDSolenoid operated
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil Rating115 VAC 60HZ115 VAC 60Hz
Design Series50 SERIES50 Series
Electrical ConnectionFLYING LEAD COIL WIRE HOUSINGFlying lead coil wire housing
Energ Time20-40 MS20-40 ms
Flow rate upto GPM20.0
Flow rate upto LPM75.7
Fluid Cleanliness20/18/15 MICRON20/18/15 micron
Fluid compatibilityPETROLEUM OILSPetroleum oils
Indicator LightYESYes
InterfaceISO4401-05ISO4401-05
Manual overrideNONENone
Model Code 1DG4S4LW016C50
PerformanceSTANDARD PERFORMANCEStandard performance
Pressure rating BAR210
Pressure rating PSI3000
Product height in3.850
Product length in6.840
Product length mm173.736
Product width in2.810
Product width mm71.374
Seal typeBUNA-NBuna-N
Solenoid Energising IDSTANDARD AS PER ANSI B93 9Standard as per ANSI B93 9
Special featuresNONENone
Spool Position MonitorNONo
Spool TypeSPOOL 6Spool 6
Spring ArrangementSPRING CENTRED, THREE POSITIONSpring centred, three position
StageSINGLE STAGESingle stage
Surge Suppr DamperNONo
Tank port rating BAR70
Tank port rating PSI1000
Valve Mount TypeSUBPLATE/MANIFOLD MOUNTEDSubplate/manifold mounted
Valve TypeDIRECTIONAL CONTROL VALVEDirectional control valve
Working temp max C50
Working temp max F122
Working temp min C20
Working temp min F70