Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | SOLENOID OPERATED | Solenoid operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil Rating | 220 VAC 50HZ | 220 VAC 50Hz |
| Design Series | 20 SERIES | 20 Series |
| Electrical Connection | ISO 4400 (DIN 43650) CONNECTOR | ISO 4400 (Din 43650) connector |
| Energ Time | 30-40 MS | 30-40 ms |
| Flow rate upto GPM | 32.0 | |
| Flow rate upto LPM | 120.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Indicator Light | NO | No |
| Interface | ISO4401-05/NFPA D05 | ISO4401-05/NFPA D05 |
| Manual override | PLAIN | Plain |
| Model Code 1 | DG4V52AVMUC620EN190 | |
| Performance | HIGH PERFORMANCE | High performance |
| Power Consumption | 105 VA | 105 VA |
| Pressure rating BAR | 315 | |
| Pressure rating PSI | 4500 | |
| Product height in | 4.590 | |
| Product length in | 8.460 | |
| Product length mm | 214.884 | |
| Product width in | 2.800 | |
| Product width mm | 71.12 | |
| Seal type | VITON | WATER GLYCOL |
| Solenoid Energising ID | SOLENOID A AT PORT A END | Solenoid A at port A end |
| Special features | SPECIAL FOR HANSAFLEX | Special for Hansaflex |
| Spool Position Monitor | NO | No |
| Spool Type | SPOOL 2 | Spool 2 |
| Spring Arrangement | SPRING OFFSET END TO END | Spring offset end to end |
| Stage | SINGLE STAGE | Single stage |
| Surge Suppr Damper | NO | No |
| Tank port rating BAR | 120 | |
| Tank port rating PSI | 1750 | |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | DIRECTIONAL CONTROL VALVE | Directional control valve |
| Working temp max C | 50 | |
| Working temp max F | 122 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |
