Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 20 Series |
| Electrical Connection | ISO 4400 (Din 43650) connector |
| Flow rate upto GPM | 11.0 |
| Flow rate upto LPM | 40.0 |
| Interface | ISO4401-03 |
| Model Code 1 | CVUA6PDW2MUB20 |
| Pressure rating BAR | 315 |
| Pressure rating PSI | 4500 |
| Product height in | 3.340 |
| Product length in | 4.690 |
| Product length mm | 119.126 |
| Product width in | 1.200 |
| Product width mm | 30.480 |
| Seal type | Nitrile |
| Valve Type | Directional control valve |
