Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil Rating | 24 VDC | 24 VDC |
| Design Series | 20 SERIES | 20 Series |
| Electrical Connection | ISO 4400 (DIN 43650) CONNECTOR | ISO 4400 (Din 43650) connector |
| Flow rate upto GPM | 11.0 | |
| Flow rate upto LPM | 40.0 | |
| Interface | ISO4401-03 | ISO4401-03 |
| Model Code 1 | CVUA6PDN2MUH20 | |
| Pressure rating BAR | 315 | |
| Pressure rating PSI | 4500 | |
| Product height in | 3.340 | |
| Product length in | 4.690 | |
| Product length mm | 119.126 | |
| Product width in | 1.200 | |
| Product width mm | 30.480 | |
| Seal type | NITRILE | Nitrile |
| Valve Type | DIRECTIONAL CONTROL VALVE | Directional control valve |
