Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | PILOT OPERATED | Pilot operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil Rating | NONE | None |
| Design Series | 10 SERIES | 10 Series |
| Electrical Connection | NONE | None |
| Ext pilot pressure | INTERNAL | Internal |
| Flow rate upto GPM | 42.0 | |
| Flow rate upto LPM | 160.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Indicator Light | NO | No |
| Int pilot drain | INTERNAL | Internal |
| Interface | ISO4401-05 | ISO4401-05 |
| Manual override | NONE | None |
| Model Code 1 | DG5V552CPPDT10EN55 | |
| Performance | HIGH PERFORMANCE | High performance |
| Pressure rating BAR | 315 | |
| Pressure rating PSI | 4500.00 | |
| Seal type | BUNA-N | Buna-N |
| Solenoid Energising ID | NONE | None |
| Special features | NONE | None |
| Spool Position Monitor | YES | Yes |
| Spool Type | SPOOL 52 | Spool 52 |
| Spring Arrangement | SPRING CENTRED | Spring centred |
| Stage | TWO STAGE | Two stage |
| Surge Suppr Damper | NO | No |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve Type | DIRECTIONAL CONTROL VALVE | Directional control valve |
| Working temp max C | 80 | |
| Working temp max F | 176 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |