Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pilot operated |
| Brand | Vickers by Danfoss |
| Coil Rating | 24 VDC |
| Design Series | 10 Series |
| Electrical Connection | ISO 4400 (Din 43650) connector |
| Ext pilot pressure | Internal |
| Flow rate upto GPM | 42.0 |
| Flow rate upto LPM | 160.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Indicator light | No |
| Int pilot drain | Internal |
| Interface | ISO4401-05 |
| Manual override | Plain |
| Model Code 1 | DG5V552CPPDTMUH710 |
| Performance | High performance |
| Power Consumption | 30 watt |
| Pressure rating BAR | 315 |
| Pressure rating PSI | 4500 |
| Product height in | 6.900 |
| Product height mm | 175.260 |
| Product length in | 8.660 |
| Product length mm | 219.964 |
| Product width in | 2.860 |
| Product width mm | 72.644 |
| Seal Type | Buna-N |
| Solenoid Energising ID | Standard as per ANSI B93 9 |
| Special features | None |
| Spool Position Monitor | Yes |
| Spool Type | Spool 52 |
| Spring arrangement | Spring centred |
| Stage | Two stage |
| Surge Suppr Damper | No |
| Tank port rating BAR | 210.0 |
| Tank port rating PSI | 3000 |
| Valve mount type | Subplate/manifold mounted |
| Valve Type | Directional control valve |
| Working temp max C | 80 |
| Working temp max F | 176 |
| Working temp min C | -20 |
| Working temp min F | -4 |
