Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Coil Rating | 220 VDC |
| Design Series | 22 Series |
| Electrical Connection | ISO 4400 (Din 43650) connector |
| Energ Time | 120-45 ms |
| Flow rate upto GPM | 32.0 |
| Flow rate upto LPM | 120.0 |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Indicator Light | No |
| Interface | ISO4401-05 |
| Manual override | Plain |
| Model Code 1 | DG4V52NJVMUSA722EN125 |
| Performance | High performance |
| Power Consumption | 38 watt |
| Pressure rating BAR | 315 |
| Pressure rating PSI | 4500 |
| Product height in | 4.590 |
| Product length in | 12.280 |
| Product length mm | 311.912 |
| Product width in | 2.800 |
| Product width mm | 71.120 |
| Seal type | Viton |
| Solenoid Energising ID | Sol A port A/Sol B port B |
| Special features | China only |
| Spool Position Monitor | No |
| Spool Type | Spool 2 |
| Spring Arrangement | No spring detented |
| Stage | Single stage |
| Surge Suppr Damper | No |
| Tank port rating BAR | 210.0 |
| Tank port rating PSI | 3000 |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Directional control valve |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
