DG4V-5-2A-M-X6-1-C7-22, DG4V52AMX61C722-product-details

DG4V-5-2A-M-X6-1-C7-22, DG4V52AMX61C722

6050054-001

Model code: DG4V52AMX61C722


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeSOLENOID OPERATEDSolenoid operated
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil Rating220 VAC 50HZ220 VAC 50Hz
Design Series22 SERIES22 Series
Fluid Cleanliness19/17/14 MICRON19/17/14 micron
Fluid compatibilityPETROLEUM OILSPetroleum oils
InterfaceISO4401-05ISO4401-05
Manual overridePLAINPlain
Model Code 1DG4V52AMX61C722
Pressure rating BAR315
Pressure rating PSI4500.00
Seal typeBUNA-NBuna-N
Solenoid Energising IDSTANDARD AS PER ANSI B93 9Standard as per ANSI B93 9
Spool TypeSPOOL 2Spool 2
Spring ArrangementSPRING OFFSET TO ASpring offset to A
StageSINGLE STAGESingle stage
Valve Mount TypeSUBPLATE/MANIFOLD MOUNTEDSubplate/manifold mounted
Valve TypeDIRECTIONAL CONTROL VALVEDirectional control valve