Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pilot operated |
| Brand | Vickers by Danfoss |
| Coil Rating | 24 VDC |
| Design Series | 79 Series |
| Electrical Connection | ISO 4400 (Din 43650) connector |
| Ext pilot pressure | External |
| Flow rate upto GPM | 227.0 |
| Flow rate upto LPM | 60.0 |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Indicator light | No |
| Int pilot drain | Internal |
| Interface | ISO4401-07 |
| Manual override | Plain |
| Model Code 1 | DG5S4042CETMUH779 |
| Pressure rating BAR | 210 |
| Pressure rating PSI | 3000.00 |
| Seal type | Buna-N |
| Solenoid Energising ID | Standard as per ANSI B93 9 |
| Spool Type | Spool 2 |
| Spring arrangement | Spring centred |
| Stage | Two stage |
| Tank port rating BAR | 210 |
| Tank port rating PSI | 3000 |
| Valve mount type | Subplate/manifold mounted |
| Valve Type | Directional control valve |