DG5S4-043C-T-M-U-H7-78, DG5S4043CTMUH778-product-details

DG5S4-043C-T-M-U-H7-78, DG5S4043CTMUH778

6051167-002

Model code: DG5S4043CTMUH778


Tools

Product specifications

Characteristic
Value
Description
Actuation TypePILOT OPERATEDPilot operated
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil Rating24 VDC24 VDC
Electrical ConnectionISO 4400 (DIN 43650) CONNECTORISO 4400 (Din 43650) connector
Ext pilot pressureINTERNALInternal
Flow rate upto GPM227.0
Flow rate upto LPM60.0
Fluid Cleanliness19/17/14 MICRON19/17/14 micron
Fluid compatibilityPETROLEUM OILSPetroleum oils
Indicator LightNONo
Int pilot drainINTERNALInternal
InterfaceISO4401-07ISO4401-07
Manual overridePLAINPlain
Model Code 1DG5S4043CTMUH778
Pressure rating BAR210
Pressure rating PSI3000.00
Seal typeBUNA-NBuna-N
Solenoid Energising IDSTANDARD AS PER ANSI B93 9Standard as per ANSI B93 9
Spool TypeSPOOL 3Spool 3
Spring ArrangementSPRING CENTREDSpring centred
StageTWO STAGETwo stage
Tank port rating BAR210
Tank port rating PSI3000
Valve Mount TypeSUBPLATE/MANIFOLD MOUNTEDSubplate/manifold mounted
Valve TypeDIRECTIONAL CONTROL VALVEDirectional control valve