
Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Coil Rating | 24 VDC |
| Design Series | 20 Series |
| Electrical connection | ISO 4400 (Din 43650) connector |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Interface | ISO4401-05 |
| Manual override | Plain |
| Pressure rating Bar | 315 |
| Pressure rating PSI | 4500 |
| Product height in | 4.450 |
| Product length in | 8.460 |
| Product length mm | 214.884 |
| Product width in | 2.760 |
| Product width mm | 70.104 |
| Seal type | Buna-N |
| Solenoid Energising ID | Standard as per ANSI B93 9 |
| Spool Type | Spool 6 |
| Spring arrangement | Spring centred, single sol. |
| Stage | Single stage |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Directional control valve |