DG4V-5-0CJ-M-KUP5D2-G7-22-J08, DG4V50CJMKUP5D2G722J08-product-details

DG4V-5-0CJ-M-KUP5D2-G7-22-J08, DG4V50CJMKUP5D2G722J08

829AN00130A

Model code: DG4V50CJMKUP5D2G722J08


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeSOLENOID OPERATEDSolenoid operated
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil Rating12 VDC12 VDC
Design series22 SERIES22 Series
Electrical ConnectionMOULDED DEUTSCH CONNECTORMoulded Deutsch connector
Energ Time120-45 MS120-45 ms
Flow rate upto GPM32.0
Flow rate upto LPM120.0
Fluid cleanliness19/17/14 MICRON19/17/14 micron
Fluid CompatibilityPETROLEUM OILSPetroleum oils
Indicator LightNONo
InterfaceISO4401-05/NFPA D05ISO4401-05/NFPA D05
Manual overridePLAINPlain
Model Code 1DG4V50CJMKUP5D2G722J08
PerformanceHIGH PERFORMANCEHigh performance
Power Consumption38 WATT38 watt
Pressure rating Bar315
Pressure rating PSI4500
Product height in4.590
Product length in12.280
Product length mm311.912
Product width in2.800
Product width mm71.12
Seal TypeVITONWATER GLYCOL
Solenoid Energising IDSTANDARD AS PER ANSI B93 9Standard as per ANSI B93 9
Special featuresSPRING CHAMBER ORIFICE 0.8MMSpring chamber orifice 0.8mm
Spool Position MonitorNONo
Spool TypeSPOOL 0Spool 0
Spring ArrangementSPRING CENTREDSpring centred
StageSINGLE STAGESingle stage
Surge Suppr DamperYESYes
Tank port rating BAR210
Tank port rating PSI3000
Valve Mount TypeSUBPLATE/MANIFOLD MOUNTEDSubplate/manifold mounted
Valve typeDIRECTIONAL CONTROL VALVEDirectional control valve
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4