DG4V-5-8BLJ-VM-KUP4-DS7-22-J06, DG4V58BLJVMKUP4DS722J06-product-details

DG4V-5-8BLJ-VM-KUP4-DS7-22-J06, DG4V58BLJVMKUP4DS722J06

829AN00297A

Model code: DG4V58BLJVMKUP4DS722J06


Tools

Product specifications

Characteristic
Value
Actuation typeSolenoid operated
BrandVickers by Danfoss
Coil Rating28 VDC
Design Series22 Series
Electrical ConnectionJunior Timer (AMP) connector
Energ Time120-45 ms
Flow rate upto GPM32.0
Flow rate upto LPM120.0
Fluid cleanliness19/17/14 micron
Fluid compatibilityPetroleum oils
Indicator lightNo
InterfaceISO4401-05/NFPA D05
Manual overridePlain
Model Code 1DG4V58BLJVMKUP4DS722J06
PerformanceHigh performance
Power Consumption38 watt
Pressure rating BAR315
Pressure rating PSI4500
Product height in4.590
Product length in12.280
Product length mm311.912
Product width in2.800
Product width mm71.120
Seal TypeViton
Solenoid Energising IDSolenoid B at port B end
Special featuresSpring chamber orifice 0.6mm
Spool Position MonitorNo
Spool TypeSpool 8
Spring arrangementSpring offset end to centre LH
StageSingle stage
Surge Suppr DamperNo
Tank port rating BAR210.0
Tank port rating PSI3000
Valve mount typeSubplate/manifold mounted
Valve TypeDirectional control valve
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4